Publish your products
B-2443 8" Wallmount Faucet, Vandal Resistan Aerator, 119X Gooseneck, 4" Handles (WH4)

B-2443 8" Wallmount Faucet, Vandal Resistan Aerator, 119X Gooseneck, 4" Handles (WH4)

B-2443 8" c/c Mixing Faucet (Wall Mount), Rigid Gooseneck with 2.2 GPM Vandal Resistant Aerator, 4" Wrist Action Handles, 1/2" NPT Female Inlets
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-084
  • Product familyMixing Faucets
  • Product groupFaucet
  • TypeObject (single object)
  • Date of publishing2011-12-01
  • Edition number1
  • Height (inches)9
  • Width (inches)16
  • Depth (inches)5.25
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)5.7
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit