Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/79b244f3-b11f-4331-87c4-8f61c83f91db
Home
Categories
Sanitary
Taps & Mixers
B-7245-03 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Rear Trigger Water Gun
Available in United States
T&S Brass & Bronze Works
Follow
B-7245-03 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Rear Trigger Water Gun
B-7245-03 Hose Reel, Open, Epoxy Powder Coated Steel, 50' of 3/4" Diameter Creamery Hose, MV-2516-34 Rear Trigger, 7/16" Spray Gun
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 200 F, Flow Rate: 11.00 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-110
Product family
Mixing Faucets
Product group
Open Hose Reel Assembly
Type
Object (single object)
Date of publishing
2011-12-01
Edition number
1
Height (inches)
27.06
Width (inches)
5.62
Depth (inches)
27.06
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-7245-03&loc_cat=Washdown+Solutions
Installation instructions
https://www.tsbrass.com/drawings/098/098-014920-45.PDF
Related
Related
Designed in
United States
Manufactured in
China
Weight Net (Lbs)
135
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
P3-8WESV-08M 8" Wall Mount, 1/2" NPT Inlets, Vb, 8" Swivel Nozzle, 96" Stainless Steel Flex Hose
Download
T&S Brass & Bronze Works
B-7142-05 Hose Reel, Open, Stainless Steel, 3/8" x 50' Hose, Front Trigger Water Gun
Download
T&S Brass & Bronze Works
ECW-3163 WaveCrest Electronic Sensor Medical Fct, 4" Deck Mount, Polished Chrome, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
Download
T&S Brass & Bronze Works
B-0133-12ACRB8S Pre-Rinse: 8" Wall Mount, Ceramas, ADF 12" Nozzle, 2.2 GPM VR Aerator, B-0108 & Swivel
Download
T&S Brass & Bronze Works
B-1436 Complete Stainless Steel Hose Reel System with Stainless Steel Backplate
Download
T&S Brass & Bronze Works
B-7242-01 Hose Reel, Open, Epoxy Coated Steel, 50' Hose, 3/8" ID with Spray Valve
Download