Publish your products
B-7142-02 Hose Reel, Open, Stainless Steel, 3/8" x 50' Hose, Rear Trigger Water Gun
B-7142-02 Hose Reel, Open, Stainless Steel, 3/8" x 50' Hose, Rear Trigger Water Gun

    B-7142-02 Hose Reel, Open, Stainless Steel, 3/8" x 50' Hose, Rear Trigger Water Gun

    B-7142-02 3/8" x 50' Open Stainless Steel Reel, MV-2516-24 Rear Trigger, 5/16" Spray Gun
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 200 F, Flow Rate: 3.70 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-101
    • Product familyMixing Faucets
    • Product groupOpen Hose Reel Assembly
    • TypeObject (single object)
    • Date of publishing2011-12-01
    • Edition number1
    • Height (inches)20.56
    • Width (inches)9.44
    • Depth (inches)21.06
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)61.7
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit