Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/22153abd-3122-4aeb-b75c-f3de5648b7b8
Home
Categories
Kitchen
Taps & Mixers
5PR-8W10 Pre-Rinse, Wall Mount Base, 8" Centers, 6" Wall Bracket, 10" Add-On Faucet
Available in United States
T&S Brass & Bronze Works
Follow
5PR-8W10 Pre-Rinse, Wall Mount Base, 8" Centers, 6" Wall Bracket, 10" Add-On Faucet
5PR-8W10, Pre-Rinse, Wall Mount Base, 8" Centers, 6" Wall Bracket, 10" Add-On Faucet
Download
Specification
Specification
8" wall mount mixing faucet w/ polished chrome plated brass body, Add-on faucet w/ polished chrome plated brass body, 10" swing nozzle w/ laminar flow device
Technical specification
Technical specification
Unique ref.
ts-brass-5PR-8W10
Product family
Equip
Product group
Equip Pre-Rinse Units
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/equip-pre-rinse-units/equip-pre-rinse-units/5PR-8W10
Installation instructions
https://www.tsbrass.com/products/equip-pre-rinse-units/equip-pre-rinse-units/5PR-8W10
Instruction video
https://www.tsbrass.com/products/equip-pre-rinse-units/equip-pre-rinse-units/5PR-8W10
Technical description
https://www.tsbrass.com/products/equip-pre-rinse-units/equip-pre-rinse-units/5PR-8W10
Related
Related
Manufactured in
China
Weight Net (Kg)
12.5
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0230-01 Mixing Faucet, 8" Wall Mount, 6" Cast Spout w/ Aerator, Lever Handles, Eterna Cartridges
Download
T&S Brass & Bronze Works
BP-2704-MB, LakeCrest Aesthetic Single Hole Single Handle Faucet, Matte Black
Download
T&S Brass & Bronze Works
S-1142 8" Stainless Steel Deck Mount Workboard Faucet with Stainless Steel Lever Handles and Stainless Steel Swivel Gooseneck with 2.2 GPM Stainless Steel Aerator
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0231-02 8" Wall Mount Faucet, 1/2" NPT Elbows, 12" Swing Nozzle w/ B-PT Outlet
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download