Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/660554db-c47c-4e6c-ac4f-b864192161ff
Home
Categories
Kitchen
Taps & Mixers
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Available in United States
T&S Brass & Bronze Works
Follow
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
5HR-242, Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
Specification
Specification
Open coated hose reel, 3/8" x 50' hose, Ratcheting system holds the length of hose until a slight tug to retract automatically
Technical specification
Technical specification
Unique ref.
ts-brass-5HR-242
Product family
Equip
Product group
Equip Hose Reels
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/equip-hose-reels/equip-hose-reels/5HR-242
Installation instructions
https://www.tsbrass.com/products/equip-hose-reels/equip-hose-reels/5HR-242
Instruction video
https://www.tsbrass.com/products/equip-hose-reels/equip-hose-reels/5HR-242
Technical description
https://www.tsbrass.com/products/equip-hose-reels/equip-hose-reels/5HR-242
Related
Related
Manufactured in
China
Weight Net (Kg)
53.4
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-0184 8" Wall Mount Faucet, CV-Ceramas, Add-On Faucet, 12" Nozzle, VB, 20" Hose & B-0107
Download
T&S Brass & Bronze Works
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download