Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/7681bfab-7a9b-4565-8ff7-33d4ebdc880a
Home
Categories
Kitchen
Taps & Mixers
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Available in United States
T&S Brass & Bronze Works
Follow
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
B-0133-14CRQJST, EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
Specification
Specification
8” wall mount mixing faucet w/ polished chrome plated brass body, EasyInstall add-on faucet w/ polished chrome plated brass body, 14” swing nozzle w/ 2.2 VR aerator, Series 6 (B-0199-06)
Technical specification
Technical specification
Unique ref.
ts-brass-B-0133-14CRQJST
Product family
Pre-Rinse Units
Product group
Pre-Rinse Units
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/prerinseunits/prerinseunits/B-0133-14CRQJST
Installation instructions
https://www.tsbrass.com/products/prerinseunits/prerinseunits/B-0133-14CRQJST
Instruction video
https://www.tsbrass.com/products/prerinseunits/prerinseunits/B-0133-14CRQJST
Technical description
https://www.tsbrass.com/products/prerinseunits/prerinseunits/B-0133-14CRQJST
Related
Related
Manufactured in
United States
Weight Net (Kg)
15.3
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
B-2282-01 Dipperwell Faucet & Bowl Assembly
Download