Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/1e42db17-a021-4e04-832d-6e61c3fa123e
Home
Categories
Kitchen
Taps & Mixers
B-0133-B-02 8" WallMount Faucet, B-0230-K, 18" Riser, B-0044-H Flex Hose, B-0107 Spray Valve, & B-0109-01 Wall Bracket
Available in United States
T&S Brass & Bronze Works
Follow
B-0133-B-02 8" WallMount Faucet, B-0230-K, 18" Riser, B-0044-H Flex Hose, B-0107 Spray Valve, & B-0109-01 Wall Bracket
B-0133-B-02, 8" WallMount Faucet, B-0230-K, 18" Riser, B-0044-H Flex Hose, B-0107 Spray Valve, & B-0109-01 Wall Bracket
Download
Specification
Specification
8" wall mount mixing faucet w/ polished chrome plated brass body, EasyInstall 18" riser for quick installation, 44" flexible stainless steel hose w/ heat resistant gray handle and hold down ring
Technical specification
Technical specification
Unique ref.
ts-brass-B-0133-B-02
Product family
Pre-Rinse Units
Product group
Pre-Rinse Units
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/prerinseunits/prerinseunits/B-0133-B-02
Installation instructions
https://www.tsbrass.com/products/prerinseunits/prerinseunits/B-0133-B-02
Instruction video
https://www.tsbrass.com/products/prerinseunits/prerinseunits/B-0133-B-02
Technical description
https://www.tsbrass.com/products/prerinseunits/prerinseunits/B-0133-B-02
Related
Related
Manufactured in
United States
Weight Net (Kg)
12.2
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0230-01 Mixing Faucet, 8" Wall Mount, 6" Cast Spout w/ Aerator, Lever Handles, Eterna Cartridges
Download
T&S Brass & Bronze Works
BP-2704-MB, LakeCrest Aesthetic Single Hole Single Handle Faucet, Matte Black
Download
T&S Brass & Bronze Works
S-1142 8" Stainless Steel Deck Mount Workboard Faucet with Stainless Steel Lever Handles and Stainless Steel Swivel Gooseneck with 2.2 GPM Stainless Steel Aerator
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0231-02 8" Wall Mount Faucet, 1/2" NPT Elbows, 12" Swing Nozzle w/ B-PT Outlet
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download