Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/68dde6ca-5e75-469a-9948-d826272aedc8
Home
Categories
Kitchen
Taps & Mixers
B-0221-WH4 Double Pantry Faucet, 8" Deck Mount, Eterna Cartridges, 12" Swing Nozzle, 4" Wrist Handles
Available in United States
T&S Brass & Bronze Works
Follow
B-0221-WH4 Double Pantry Faucet, 8" Deck Mount, Eterna Cartridges, 12" Swing Nozzle, 4" Wrist Handles
B-0221-WH4, Double Pantry Faucet, 8" Deck Mount, Eterna Cartridges, 12" Swing Nozzle, 4" Wrist Handles
Download
Specification
Specification
8" deck mount mixing faucet with polished chrome plated brass body, 12" swing nozzle, Lock washer provided for rigid application
Technical specification
Technical specification
Unique ref.
ts-brass-B-0221-WH4
Product family
Manual Faucets
Product group
Pantry Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-0221-WH4
Installation instructions
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-0221-WH4
Instruction video
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-0221-WH4
Technical description
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-0221-WH4
Related
Related
Manufactured in
United States
Weight Net (Kg)
5.4
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
HG-4D-36 Gas Hose w/Quick Disconnect, 3/4" NPT, 36" Long
Download