Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/a6bc3e12-b250-4516-b131-430db944e123
Home
Categories
Kitchen
Taps & Mixers
B-0577 Range Faucet, Wall Mount, Aerator, 13-1/8" Nozzle Length, 1/2" NPT Male Inlet
Available in United States
T&S Brass & Bronze Works
Follow
B-0577 Range Faucet, Wall Mount, Aerator, 13-1/8" Nozzle Length, 1/2" NPT Male Inlet
Range Faucet, Wall Mount, Aerator, 13-1/8" Nozzle Length, 1/2" NPT Male Inlet
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-0577
Product family
Mixing Faucets
Product group
Manual Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
2.5
Width (inches)
1.25
Depth (inches)
14.19
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-0577&loc_cat=Manual+Faucets
Product certification
https://www.tsbrass.com/overview.php?pid=B-0577&loc_cat=Manual+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
2.11
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
HG-4D-36 Gas Hose w/Quick Disconnect, 3/4" NPT, 36" Long
Download