Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/5540be1c-9a1c-4456-aa52-77cd5229574c
Home
Categories
Sanitary
Taps & Mixers
B-0669-RGH Service Sink Faucet, Wall Mount, Adjustable Center, Vac. Breaker, Integral Stop, Rough
Available in United States
T&S Brass & Bronze Works
Follow
B-0669-RGH Service Sink Faucet, Wall Mount, Adjustable Center, Vac. Breaker, Integral Stop, Rough
B-0669-RGH, Service Sink Faucet, Wall Mount, Adjustable Center, Vac. Breaker, Integral Stop, Rough
Download
Specification
Specification
Wall mount mixing faucet with rough chrome plated brass body, Rough chrome plated brass spout w/ 3/4" garden hose male outlet, Vacuum breaker
Technical specification
Technical specification
Unique ref.
ts-brass-B-0669-RGH
Product family
Manual Faucets
Product group
Service Sink & Sill Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0669-RGH
Installation instructions
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0669-RGH
Instruction video
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0669-RGH
Technical description
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0669-RGH
Related
Related
Manufactured in
China
Weight Net (Kg)
7
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
4.3
(
6
)
Download
T&S Brass & Bronze Works
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
T&S Brass & Bronze Works
5PR-8W12 Equip Pre-Rinse, Wall Mount Base, 8" Centers, 6" Wall Bracket, 12" Add-On Faucet
Download
T&S Brass & Bronze Works
B-0890-CR-VR05 Lavatory Faucet, 4" Deck Mount, Ceramas, 0.5 GPM VR Spray Device, 4" Handles & VR Screws
Download
T&S Brass & Bronze Works
PJ-108H-CH01 Pet Market: Hi-Flow Jet Spray, Fifi Coiled Hose, Garden Hose Female Inlet Adapter
Download
T&S Brass & Bronze Works
B-0722 Sill Faucet, Vacuume Breaker, 3/4" NPT Female Inlet, Garden Hose Thread Outlet
Download