Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/b8d44fde-ac67-430f-a362-37a74098829f
Home
Categories
Sanitary
Taps & Mixers
B-0892-133X Medical Faucet, Deck Mount, 4" Centerset, Swivel Gooseneck, 4" Wrist Action Handles
Available in United States
T&S Brass & Bronze Works
Follow
B-0892-133X Medical Faucet, Deck Mount, 4" Centerset, Swivel Gooseneck, 4" Wrist Action Handles
B-0892-133X, Medical Faucet, Deck Mount, 4" Centerset, Swivel Gooseneck, 4" Wrist Action Handles
Download
Specification
Specification
4" centerset deck mount mixing faucet w/ polish chrome plated brass body, 5 3/4" swivel gooseneck, Lock washer included for rigid applications
Technical specification
Technical specification
Unique ref.
ts-brass-B-0892-133X
Product family
Manual Faucets
Product group
Medical & Lavatory Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/medical-lavatory-faucets/medical-lavatory-faucets/B-0892-133X
Installation instructions
https://www.tsbrass.com/products/medical-lavatory-faucets/medical-lavatory-faucets/B-0892-133X
Instruction video
https://www.tsbrass.com/products/medical-lavatory-faucets/medical-lavatory-faucets/B-0892-133X
Technical description
https://www.tsbrass.com/products/medical-lavatory-faucets/medical-lavatory-faucets/B-0892-133X
Related
Related
Manufactured in
United States
Weight Net (Kg)
5.6
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0133-A14-B08 EasyInstall Pre-Rinse, Spring Action, 8" Wall Mount Base, 14" Add-On Nozzle, Wall Bracket
Download
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
4.3
(
6
)
Download
T&S Brass & Bronze Works
PJ-108H-CH01 Pet Market: Hi-Flow Jet Spray, Fifi Coiled Hose, Garden Hose Female Inlet Adapter
Download
T&S Brass & Bronze Works
ECW-3172-BN WaveCrest Electronic Sensor Lavatory Fct, Single Hole Deck Mount, Brushed Nickel, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
Download
T&S Brass & Bronze Works
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
T&S Brass & Bronze Works
B-0133-01 EasyInstall Pre-Rinse, Spring Action, 8" Wall Mount, Add-On Fct w/ 14" Swing Nozzle
Download