Publish your products
B-0674-BSTP Service Sink Faucet, Wall Mount, 8" Centers, Vac. Breaker, Built-In Stops, Polished
B-0674-BSTP Service Sink Faucet, Wall Mount, 8" Centers, Vac. Breaker, Built-In Stops, Polished

    B-0674-BSTP Service Sink Faucet, Wall Mount, 8" Centers, Vac. Breaker, Built-In Stops, Polished

    Service Sink Faucet, Wall Mount, 8" Centers, Vac. Breaker, Built-In Stops, Polished
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F
    Technical specification
    • Unique ref.ts-brass-B-0674-BSTP
    • Product familyMixing Faucets
    • Product groupManual Faucets
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (inches)3.88
    • Width (inches)12.62
    • Depth (inches)5.06
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)6.751
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit