Publish your products
B-0890-VRS Medical Faucet, Deck Mount, Cast Basin Spout, Aerator, Wrist Handles, Vandal Resistant
B-0890-VRS Medical Faucet, Deck Mount, Cast Basin Spout, Aerator, Wrist Handles, Vandal Resistant

    B-0890-VRS Medical Faucet, Deck Mount, Cast Basin Spout, Aerator, Wrist Handles, Vandal Resistant

    Medical Faucet, Deck Mount, Cast Basin Spout, Aerator, Wrist Handles, Vandal Resistant
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-0890-VRS
    • Product familyMixing Faucets
    • Product groupManual Faucets
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4.7
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit