Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/8956b392-4863-4b4d-b741-2aae10ced24a
Home
Categories
Kitchen
Taps & Mixers
B-2180 Pre-Rinse Unit: 8" Wall Mount Base, Add-On Fct w/ 18" Nozzle, B-0044-H & B-0107, B-0109-03
Available in United States
T&S Brass & Bronze Works
Follow
B-2180 Pre-Rinse Unit: 8" Wall Mount Base, Add-On Fct w/ 18" Nozzle, B-0044-H & B-0107, B-0109-03
Pre-Rinse Unit: 8" Wall Mount Base, Add-On Fct w/ 18" Nozzle, B-0044-H & B-0107, B-0109-03
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: Spray Valve - 1.15 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-2180
Product family
Mixing Faucets
Product group
Pre-Rinse Units
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-2180&loc_cat=Pre-Rinse+Units
Installation instructions
https://www.tsbrass.com/drawings/098/098-014497-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-2180&loc_cat=Pre-Rinse+Units?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
15
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0230-01 Mixing Faucet, 8" Wall Mount, 6" Cast Spout w/ Aerator, Lever Handles, Eterna Cartridges
Download
T&S Brass & Bronze Works
BP-2704-MB, LakeCrest Aesthetic Single Hole Single Handle Faucet, Matte Black
Download
T&S Brass & Bronze Works
S-1142 8" Stainless Steel Deck Mount Workboard Faucet with Stainless Steel Lever Handles and Stainless Steel Swivel Gooseneck with 2.2 GPM Stainless Steel Aerator
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0231-02 8" Wall Mount Faucet, 1/2" NPT Elbows, 12" Swing Nozzle w/ B-PT Outlet
Download
T&S Brass & Bronze Works
B-0320 Double Pantry Faucet, Deck Mount, 8" Centers, Swivel/Rigid Gooseneck, Lever Handles
Download