Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/8b5596a2-ebdd-46c6-a73b-10664a6abc2a
Home
Categories
Kitchen
Taps & Mixers
B-5120-12-CR-B 8" Deck Mount Workboard Pre-Rinse unit W/Cerama, B-0107, 12" Add-On Faucet & Wall Bracket
Available in United States
T&S Brass & Bronze Works
Follow
B-5120-12-CR-B 8" Deck Mount Workboard Pre-Rinse unit W/Cerama, B-0107, 12" Add-On Faucet & Wall Bracket
8" Deck Mount Workboard Pre-Rinse unit W/Cerama, B-0107, 12" Add-On Faucet & Wall Bracket
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: Spray Valve - 1.15 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-5120-12-CR-B
Product family
Mixing Faucets
Product group
Pre-Rinse Units
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-5120-12-CR-B&loc_cat=Pre-Rinse+Units
Installation instructions
https://www.tsbrass.com/drawings/098/098-014497-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-5120-12-CR-B&loc_cat=Pre-Rinse+Units?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
13.35
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
HG-4D-36 Gas Hose w/Quick Disconnect, 3/4" NPT, 36" Long
Download