Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/6deea798-fbf5-4e00-b232-4691d3200222
Home
Categories
Medical
Laboratory Equipment
BL-5715-08 Lab Mixing Faucet, Deck Mounted, Rigid Vacuum Breaker Nozzle, Serrated Tip, 4-Arm Handles
Available in United States
T&S Brass & Bronze Works
Follow
BL-5715-08 Lab Mixing Faucet, Deck Mounted, Rigid Vacuum Breaker Nozzle, Serrated Tip, 4-Arm Handles
Lab Mixing Faucet, Deck Mounted, Rigid Vacuum Breaker Nozzle, Serrated Tip, 4-Arm Handles
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 0.50 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-BL-5715-08
Product family
Laboratory Equipment
Product group
Laboratory Products
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=BL-5715-08&loc_cat=Laboratory+Products
Installation instructions
https://www.tsbrass.com/drawings/098/098-003111-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=BL-5715-08&loc_cat=Laboratory+Products?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
5.6
Classification
Classification
BIMobject Category
Medical - Laboratory Equipment
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
BL-4000-01 Gas Hose Cock, Ball Valve, 3/8" NPT Male Inlet (GAS-AIR-VAC)
Download
T&S Brass & Bronze Works
BL-6005-02 Lab Fixture, Gas & Water, 2 Gas Cocks, 6" VB Gooseneck w/ Serrated Tip, 3/8" NPT Inlets
Download
T&S Brass & Bronze Works
BL-5705-01 Lab Faucet, Single Temp. Control, Swivel/Rigid Gooseneck, Serrated Tip, 4-Arm Handle
Download
T&S Brass & Bronze Works
BL-4250-01 Lab Panel Flange with Hose Cock, 3/8" NPT Female Inlet
Download
T&S Brass & Bronze Works
BL-4200-02 Lab Turret, Tapered w/Two 180 Degree Hose Cocks
Download
T&S Brass & Bronze Works
BL-4210-02 Lab Turret, Tapered w/ (2) 180Deg Needle HoseCocks
Download