Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/c5ce3abb-80a3-424a-a94c-09a7f34e8da3
Home
Categories
Medical
Laboratory Equipment
EW-7656WC Eye/Face Wash Unit, Recessed / Wall Mounted
Available in United States
T&S Brass & Bronze Works
Follow
EW-7656WC Eye/Face Wash Unit, Recessed / Wall Mounted
Eye/Face Wash Unit, Recessed / Wall Mounted
Download
Specification
Specification
Pressure: 30 - 90 psi, Temperature: 60 F - 100 F, Flow Rate: 4.20 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-EW-7656WC
Product family
Laboratory Equipment
Product group
Emergency Equipment
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
47.5
Width (inches)
14
Depth (inches)
18.75
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=EW-7656WC&loc_cat=Emergency+Equipment
Product certification
https://www.tsbrass.com/overview.php?pid=EW-7656WC&loc_cat=Emergency+Equipment?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
26.1
Classification
Classification
BIMobject Category
Medical - Laboratory Equipment
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
BL-4000-01 Gas Hose Cock, Ball Valve, 3/8" NPT Male Inlet (GAS-AIR-VAC)
Download
T&S Brass & Bronze Works
BL-6005-02 Lab Fixture, Gas & Water, 2 Gas Cocks, 6" VB Gooseneck w/ Serrated Tip, 3/8" NPT Inlets
Download
T&S Brass & Bronze Works
BL-5705-01 Lab Faucet, Single Temp. Control, Swivel/Rigid Gooseneck, Serrated Tip, 4-Arm Handle
Download
T&S Brass & Bronze Works
BL-4250-01 Lab Panel Flange with Hose Cock, 3/8" NPT Female Inlet
Download
T&S Brass & Bronze Works
BL-4200-02 Lab Turret, Tapered w/Two 180 Degree Hose Cocks
Download
T&S Brass & Bronze Works
BL-4210-02 Lab Turret, Tapered w/ (2) 180Deg Needle HoseCocks
Download