Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/7ef6b98b-5304-4c7e-bf64-0d36061c8368
Home
Categories
Kitchen
Taps & Mixers
HG-4C-48K Gas Hose w/Quick Disconnect, 1/2" NPT, 48" Long, Includes Installation Kit
Available in United States
T&S Brass & Bronze Works
Follow
HG-4C-48K Gas Hose w/Quick Disconnect, 1/2" NPT, 48" Long, Includes Installation Kit
HG-4C-48K, Gas Hose w/Quick Disconnect, 1/2" NPT, 48" Long, Includes Installation Kit
Download
Specification
Specification
48" coated gas appliance connector, 1/2" NPT male freespin inlet, 1/2" NPT male freespin outlet
Technical specification
Technical specification
Unique ref.
ts-brass-HG-4C-48K
Product family
Appliance Connectors
Product group
Appliance Connectors
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/applianceconnectors/applianceconnectors/HG-4C-48K
Installation instructions
https://www.tsbrass.com/products/applianceconnectors/applianceconnectors/HG-4C-48K
Instruction video
https://www.tsbrass.com/products/applianceconnectors/applianceconnectors/HG-4C-48K
Technical description
https://www.tsbrass.com/products/applianceconnectors/applianceconnectors/HG-4C-48K
Related
Related
Manufactured in
United States
Weight Net (Kg)
6
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
HG-4D-36 Gas Hose w/Quick Disconnect, 3/4" NPT, 36" Long
Download