Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/adc4705c-9f52-4988-961b-117c7ef21bf2
Home
Categories
Sanitary
Other Sanitary
P3-8WESV-08M 8" Wall Mount, 1/2" NPT Inlets, Vb, 8" Swivel Nozzle, 96" Stainless Steel Flex Hose
Available in United States
T&S Brass & Bronze Works
Follow
P3-8WESV-08M 8" Wall Mount, 1/2" NPT Inlets, Vb, 8" Swivel Nozzle, 96" Stainless Steel Flex Hose
8" Wall Mount, 1/2" NPT Inlets, Vb, 8" Swivel Nozzle, 96" Stainless Steel Flex Hose
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: Spray Valve - 4.10 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-P3-8WESV-08M
Product family
Other Sanitary
Product group
Pet Grooming
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=P3-8WESV-08M&loc_cat=Pet+Grooming
Installation instructions
https://www.tsbrass.com/drawings/098/098-011027-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=P3-8WESV-08M&loc_cat=Pet+Grooming?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
13
Classification
Classification
BIMobject Category
Sanitary - Other Sanitary
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0133-A14-B08 EasyInstall Pre-Rinse, Spring Action, 8" Wall Mount Base, 14" Add-On Nozzle, Wall Bracket
Download
T&S Brass & Bronze Works
B-0892-133X Medical Faucet, Deck Mount, 4" Centerset, Swivel Gooseneck, 4" Wrist Action Handles
Download
T&S Brass & Bronze Works
B-0133-12ACRB8S Pre-Rinse: 8" Wall Mount, Ceramas, ADF 12" Nozzle, 2.2 GPM VR Aerator, B-0108 & Swivel
Download
T&S Brass & Bronze Works
BP-2704-BN LakeCrest Aesthetic Single Hole Single Handle Faucet, Brushed Nickel
Download
T&S Brass & Bronze Works
ECW-3163 WaveCrest Electronic Sensor Medical Fct, 4" Deck Mount, Polished Chrome, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
Download
T&S Brass & Bronze Works
ECW-3163-MB WaveCrest Electronic Sensor Medical Fct, 4" Deck Mount, Matte Black, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
Download