Publish your products
EVER ART BOARD WOOD COLOR
EVER ART BOARD WOOD COLOR
EVER ART BOARD WOOD COLOR
EVER ART BOARD WOOD COLOR

    EVER ART BOARD WOOD COLOR

    This is a realistic texture panel that can be used in various scenes.

    Specification
    • 1.EVER ART BOARD 

       SIZE:W910×H1820×D3

       WOOD COLOR:jara|jara dark brown|jara hosogousi|springoak|actyoak|organwood-natural|organwood-dark|chacoalgray|darkpine|brown gray|greyge|hunnyoak|cherryoak|american walnut|acacia|blackceder|walnut|blackebony|brownebony|redwood|naturalwood|whitepine|lightoak|naturalwood|whitepine|lightoak|naturalpine|ivory wood|classicbrown|classicgreen|classicnatural|classicwhite|darkzebra|lightzebra|greenpine|bluepine

    Technical specification
    • Unique ref.ever-art-board-wood-color
    • TypeObject (single object)
    • Date of publishing2024-10-18
    • Edition number1
    • Height (mm)1820
    • Width (mm)910
    • Depth (mm)3
    Related
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryLandscaping - Other Landscaping
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit