Publish your products
SENBON Lattice Fence_Reversible Unit
SENBON Lattice Fence_Reversible Unit
SENBON Lattice Fence_Reversible Unit

    SENBON Lattice Fence_Reversible Unit

    Our "Senbon-Koushi" lattice offers a wide range of design variations to accommodate various space designs.
    Reversible type with no difference between the front and back.

    Specification
    • 1.SENBON Lattice Fence_Reversible Unit_gap 30mm

       SIZE:W870×H1350,1500,1800,2000,2400

       COLOR:Brown Ebony|Dark Pine|Natural Pine|Charcoal Gray|Stainless Steel
           Black Ebony|White Pine|Light Oak|Redwood|Jarrah|Actio Oak|Rustic Copper|Matte Black|Walnut

      2.SENBON Lattice Fence_Reversible Unit_gap 50mm

       SIZE:W1170×H1350,1500,1800,2000,2400

       COLOR:Brown Ebony|Dark Pine|Natural Pine|Charcoal Gray|Stainless Steel
           Black Ebony|White Pine|Light Oak|Redwood|Jarrah|Actio Oak|Rustic Copper|Matte Black|Walnut

      3.SENBON Lattice Fence_2000R_Reversible Unit

       SIZE:W1170×H1800

       COLOR:Brown Ebony|Dark Pine|Natural Pine|Charcoal Gray|Stainless Steel
           Black Ebony|White Pine|Light Oak|Redwood|Jarrah|Actio Oak|Rustic Copper|Matte Black|Walnut

      4.SENBON Lattice Fence_Reversible Fence

       SIZE:W1570×H900

       COLOR:Brown Ebony|Dark Pine|Natural Pine|Charcoal Gray|Stainless Steel
           Black Ebony|White Pine|Light Oak|Redwood|Jarrah|Actio Oak|Rustic Copper|Matte Black|Walnut

    Technical specification
    • Unique ref.senbon-lattice-fence-reversible-unit
    • TypeObject (single object)
    • Date of publishing2024-04-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit