Publish your products
Vertical Batten Reveal Trim Profile for Exterior Cladding - RVBN
Tamlyn

Vertical Batten Reveal Trim Profile for Exterior Cladding - RVBN

Unique design duplicates the look of a wood batten without the maintenance headaches while serving as a rustproof flashing between vertical siding. Design does not protrude beyond panel.

MATERIAL

6063-T5 .050" ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

FINISH

Unless specified all XtremeTrim® items are provided in primed finish. Also available in popular siding/soffit colors in standard face only color match or full coverage CoastalColorCoating™. Clear Anodized and custom anodized are available (minimums apply).

NOTE
Use of the XtremeTrim® Vertical Batten Reveal at horizontal joints is not recommended.

Specification
  • ITEM ID:

    RVBN516 

    • A: 15/32" 
    • B: 1/2" 
    • C: 5/16"

    All parts are 10' Length unless otherwise indicated

Technical specification
  • Unique ref.tamlyn-004
  • Product familyExterior Cladding Trim Profiles
  • Product groupReveal, Vertical, Batten
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit