Publish your products
Vertical Box T-Mold Trim Profile for Cladding Transitions - TM28B
Tamlyn

Vertical Box T-Mold Trim Profile for Cladding Transitions - TM28B

XtremeTrim® Vertical Box T-Mold serves as a broad, distinct expansion joint between panels. Works with all panel profiles/ finishes up to 7/16" thick.

MATERIAL

6063-T5 .045" ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

FINISH

Unless specified all XtremeTrim® items are provided in primed finish. Also available in popular siding/soffit colors in standard face only color match or full coverage CoastalColorCoating™. Clear Anodized is stocked and custom anodized is available (minimums apply).

NOTE

Use of the XtremeTrim® Vertical Box T-Mold at horizontal joints is not recommended.

Specification
  • ITEM ID

    TM28B 

    • A: 7/16" 
    • B: 7/16"
    • C: 2"
    • Siding Size: 5/16"

    All parts are 8' Length unless otherwise indicated

Technical specification
  • Unique ref.tamlyn-010
  • Product familyExterior Cladding Trim Profiles
  • Product groupT‑Mold, Vertical, Box
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit