We are using cookies to provide our services

By using our services you agree to our use of cookies

ComFlor® 100 - Steel composite decking for composite floors

Unique ref.: comflor100
Brand: Tata Steel
Product family: Composite Floor Deck
Product group: ComFlor
Width (mm): 700
Depth (mm): 100
Date of publishing: 2016-06-03
Edition number: 1
Type: Object (single object)
Download (1)
ComFlor® 100 is a strong long span profile that reduces or eliminates temporary propping irrespective of
the frame design. It provides a composite floor slab and is suitable for use with concrete beams or non- composite steel beams. The profile is fully nestable giving low transport and handling costs and provides fast slab installation.


Material main: Steel
Material secondary:
Designed in:
Manufactured in: United Kingdom

BIMobject Category: Flooring - Systems
IFC classification: Building Element
Uniclass 1.4 Code: L343
Uniclass 1.4 Description: Structural beams and columns
Uniclass 2.0 Code: SS-20-12-85
Uniclass 2.0 Description: Structural Deck Systems
Uniclass 2015 Code: Ss_30_12_85
Uniclass 2015 Description: Structural deck systems
NBS Reference Code: 20-12-85
NBS Reference Description: Structural Deck Systems
OmniClass Number: 23-13 35 23 11 13
OmniClass Title: Metal Structural Floor Decks
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved