Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
taylor-company/products/e13743d1-bc39-4636-9667-1208446205cf
Home
Categories
Kitchen
Appliances
Frozen Carbonated Beverage Freezer, Two Flavor; C300
Available in United States
Taylor Company
Follow
Frozen Carbonated Beverage Freezer, Two Flavor; C300
4.4
(5 reviews)
Model C300
Frozen Carbonated Beverage Freezer
Two Flavor
Product Offerings:
2 Flavor Carbonated Slush Beverage
Freezing Cylinder:
Two, 7 quart (6.6 liter)
Features:
Top Air Discharge, Automatic Defrost, Sure Set Flow Control, Lighted Display, Power Saver
Number of Refrigeration Systems
C300: 1
Download
Technical specification
Technical specification
Unique ref.
taylor-005
Product family
Drink Making Equipment
Product group
Crown® Frozen Beverage
Type
Object (single object)
Date of publishing
2011-10-12
Edition number
1
Links
Links
Product url
http://www.taylor-company.com/product-details/frozen-beverage/frozen-carbonated-beverage-_lbrcfcb_rbrc/model-c300
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Electric Appliance
CSI MasterFormat 2014 Code
11 40 00
CSI MasterFormat 2014 Title
Foodservice Equipment
OmniClass Number
23-21 21 00
OmniClass Title
Food Service Equipment and Furnishings
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download