Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
teambywellis/products/70dd121e-5a5e-4fcd-b386-fbd43246d605
Home
Categories
Furniture
Beds
Calmo upholstered bed
Available in United States
Team by Wellis
Follow
Calmo upholstered bed
2.6
(9 reviews)
The first-ever upholstered bed from Team by Wellis Fully and comfortably upholstered, Calmo provides the perfect setting. Without headrest or with headrest 74 cm in leather of fabric, with headrest 109 cm in leather only. Designer Kurt Emi
Download
Technical specification
Technical specification
Unique ref.
calmo1720
Product family
Sleeping
Product group
Beds
Type
Object (single object)
Date of publishing
2012-01-22
Edition number
1
Height (mm)
740
Width (mm)
1720
Depth (mm)
2280
Links
Links
Product url
http://www.teambywellis.com/Calmo-221-9.aspx
Installation instructions
http://www.teambywellis.com/images/upload/Details_Calmo_e_1784.pdf
Related
Related
Material main
Leather
Material secondary
Wood
Designed in
Switzerland
Manufactured in
Switzerland
Classification
Classification
BIMobject Category
Furniture - Beds
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Ethnicraft
Nordic II bed - oak - US Queen - with slats - 177x223x95 cm
Download
Ethnicraft
PI bed - oak - Cloud fabric - mattress 180x200 - without slats - removable cover - 202x222x105 cm
4.5
(
17
)
Download
Ethnicraft
Spindle bed - reclaimed teak - US Queen - with slats - 163x213x97 cm
Download
Ethnicraft
PI bed - oak - Cloud fabric - mattress 160x200 - without slats - removable cover - 182x222x105 cm
4.7
(
9
)
Download
Ethnicraft
Spindle bed - oak - mattress 160x200 - without slats - 170x210x97 cm
Download
Ethnicraft
Nordic II bed - oak - US King - with slats - 217x223x95 cm
4.9
(
8
)
Download