Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
teambywellis/products/b993ac76-359d-4ce8-ae42-33ab3606149d
Home
Categories
Furniture
Beds
Libero bed system
Available in United States
Team by Wellis
Follow
Libero bed system
Bed System
Moods, relationships and life plans change and also have an influence on your sleep culture. Libero takes this dynamic on board to create a changeable bed system: As a single bed it’s a refuge of cosiness, as a double bed an island of joie de vivre.
Frame | Stained maple: 24 Team by Wellis colours
Maple «Exquisit»: 2 colours
Glossed lacquer matt: 10 colours
Download
Technical specification
Technical specification
Unique ref.
libero-2118
Product family
Sleeping
Product group
Beds
Type
Object (single object)
Date of publishing
2012-01-22
Edition number
1
Height (mm)
425
Width (mm)
1900
Depth (mm)
2200
Links
Links
Product url
http://www.teambywellis.com/Libero-91-9.aspx
Installation instructions
http://www.teambywellis.com/images/upload/Details_Libero_en_652.pdf
Related
Related
Material main
Leather
Material secondary
Wood
Designed in
Switzerland
Manufactured in
Switzerland
Classification
Classification
BIMobject Category
Furniture - Beds
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Ethnicraft
Nordic II bed - oak - US King - with slats - 217x223x95 cm
4.8
(
6
)
Download
Ethnicraft
Revive bed - Sand linen - mattress 180x200 - without slats - removable cover - 188x214x109 cm
Download
Ethnicraft
Nordic II bed - oak - US Queen - with slats - 177x223x95 cm
Download
Ethnicraft
Revive bed - Sand linen - mattress 160x200 - without slats - removable cover - 168x214x109 cm
Download
Ethnicraft
Spindle bed - oak - mattress 90x200 - without slats - 100x210x97 cm
Download
Ethnicraft
PI bed - oak - Cloud fabric - mattress 160x200 - without slats - removable cover - 182x222x105 cm
4.9
(
8
)
Download