Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
teambywellis/products/e961d698-02d0-40f4-9458-9825b0e2a928
Home
Categories
Furniture
Chairs, Stools & Benches
LoVa Hocker
Available in United States
Team by Wellis
Follow
LoVa Hocker
Perfectly shaped comfort LoVa is a true artist of combination and offers you more than 60 different configuration options thanks to varous seat depths, seat widths and extending elements. A matching ottoman is available additionally.
Download
Technical specification
Technical specification
Unique ref.
lova_hocker
Product family
Living
Product group
sofas
Type
Object (single object)
Date of publishing
2012-01-22
Edition number
1
Height (mm)
355
Width (mm)
840
Depth (mm)
630
Links
Links
Product url
http://www.teambywellis.com/LoVa-198-9.aspx
Installation instructions
http://www.teambywellis.com/images/upload/Details_LoVa_en_1585.pdf
Related
Related
Material main
Leather
Material secondary
Chrome
Designed in
Switzerland
Manufactured in
Switzerland
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
Jari Chair
1.9
(
24
)
Download
Sandler | Inspec
Adora 3.1
Download
HBF Inc
Mod Deep by HBF
4.6
(
35
)
Download