Publish your products
Ambial, the folding door
Ambial, the folding door
Ambial, the folding door
Ambial, the folding door
Ambial, the folding door
    Technal

    Ambial, the folding door

    75 mm module with thermal break of 30 mm
    High end folding door:

    • Big dimensions up to 12 m wide and 3 m high and weight up to 150kg per leaf
    • High performances according to the option choosed

    Sleek design:

    • In closed or opened position. Patented modele
    • Profiles are flush and the visible elements are subtle and well-balanced.
    • Technal exclusive handles, including key
    Specification
    • LARGE DIMENSIONS

      • Large sizes available up to (W x H) 1200 x 3000 mm per leaf, with possible configurations from 1 to 10-leaf for the straight line version with an opening of up to 12 m wide and from 2 to 10-leaf for the corner version
      • Weight: up to 150 kg per leaf
      • Glazing thickness from 9 to 59 mm

      RELIABILITY AND PROTECTION

      • Secure design, to keep the door on the upper and lower tracks, thanks to the antiderailment and anti-lift function
      • Option to lock the intermediate leaves with ultra-flat handles so the profiles or keys don’t risk to be damaged in the folded position
      • Locks adapted depending on the function: 2 points with or without key, 3 points with key or 2 lever points for semi fixed leaf
      • Blocking magnets to protect the door from any shocks when in the open position, or if it is windy or if the door is incorrectly operated
      • Security system to prevent the intermediate leaves being opened when the main door is closed
      • Protective space between gaskets to avoid fingers being trapped
      • Optional anti-slip threshold frame

      AESTHETICS AND COMFORT

      • Completely flush appearance in closed position, with clean lines
      • Uniform appearance in open position
      • Great freedom of creation thanks to the wide range of configurations
      • Exclusive designed, ultra-flat handle and key
      • Easy to operate, thanks to the upper and lower rollers, foldable pull handle and optional exterior handle on the service leaf
      • The double brush option allows for a flushfitting threshold
      • Possibility to create a 1 or 2-leaf door to maintain the visual harmony nearby
      • Registered design

      PERFORMANCES

      • Supported system for more stability
      • Excellent thermal and sound insulation
      • Extreme high endurance performance of 50.000 cycles ensuring a long lifetime of the AMBIAL folding door
      • The leaves are as easy to open as a sliding door
      • Maximum resistance to rust on all hardware
      • Rebated frame for improved weather resistance
      • 2 vent heights available:
      – 63 mm in standard version
      – 73 mm in reinforced version for large dimensions

      SOFTWARE

      • Applications available on TechDesign, Tech3D and TechAcoustic.

      SUSTAINABILITY

      • Profiles in Hydro CIRCAL®: prime quality aluminium made with a minimum of 75% recycled end-of-life aluminium (postconsumer scrap). CO2 footprint of 2.3 kg of CO2 per kilo of aluminium. EPD on demand.

    Technical specification
    • Unique ref.Ambial-the-folding-door
    • Product familyWindows & Doors
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2020-12-11
    • Edition number1
    • Height (mm)3000
    • Width (mm)12000
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)150
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715

    Region availability

    Asia Africa Europe
    Armenia
    Algeria
    France
    Azerbaijan
    Angola
    Ireland
    Bahrain
    Benin
    Portugal
    Bangladesh
    Botswana
    Spain
    Bhutan
    Burkina Faso
    Switzerland
    British Indian Ocean Territory
    Burundi
    United Kingdom
    Brunei
    Cameroon
    Cambodia
    Cape Verde
    China
    Central African Republic
    Christmas Island
    Chad
    Cocos (Keeling) Islands
    Comoros
    Georgia
    Côte d'Ivoire
    Hong Kong
    Democratic Republic of the Congo
    India
    Djibouti
    Indonesia
    Egypt
    Iran
    Equatorial Guinea
    Iraq
    Eritrea
    Israel
    Eswatini
    Japan
    Ethiopia
    Jordan
    Gabon
    Kuwait
    Ghana
    Laos
    Guinea
    Lebanon
    Guinea-Bissau
    Macau
    Kenya
    Malaysia
    Lesotho
    Maldives
    Liberia
    Mongolia
    Libya
    Myanmar (Burma)
    Madagascar
    Nepal
    Malawi
    North Korea
    Mali
    Oman
    Mauritania
    Pakistan
    Mauritius
    Palestine
    Mayotte
    Philippines
    Morocco
    Qatar
    Mozambique
    Saudi Arabia
    Namibia
    Singapore
    Niger
    South Korea
    Nigeria
    Sri Lanka
    Republic of the Congo
    Syria
    Reunion
    Taiwan
    Rwanda
    Thailand
    Saint Helena
    Türkiye
    São Tomé and Príncipe
    United Arab Emirates
    Senegal
    Vietnam
    Seychelles
    Yemen
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe