Publish your products
Tigal, Pull and slide
Tigal, Pull and slide
Tigal, Pull and slide
    Technal

    Tigal, Pull and slide

    Hybrid solution, combining the advantages of a sliding door with the performance of a window.
    Opens by internal dislodgement of 6 mm and then the opening part slides in parallel with the fixed part.
    Its patented central sealing system guarantees exceptional water-tightness performance – up to 4 times better than a traditional sliding door.

    Great ease of use, due at innovative in its secure microventilation system.

    DESIGN • Visible or concealed opening • Concealed hardware • Concealed drainage

    Specification
    • INNOVATIONS

      • Operation of the window: opens by internal dislodgement of 6 mm and then the opening part slides in parallel with the fixed part 
      • Hybrid system with multi-point locking system around the perimeter and patented watertightness system.

      LARGE DIMENSIONS

      • Floor-to-ceiling heights possible up to (W x H) 4000 x 2700 mm (1 leaf + 1 fixed)
      • Weight: up to 300 kg per leaf
      • Glazing thickness up to 52 mm  

      DESIGN  

      • Visible or concealed opening
      • Concealed hardware
      • Concealed drainage  

      EASE OF USE AND ACCESSIBILITY  

      • Micro-ventilation:
      – Offset of 6 mm from the opening
      – Locking in security position
      • Recessed threshold
      – Disabled access threshold of 15 mm high
      – Maintained performances
      • Minimal maneuvering effort: Class 1  

      IDEAL ACOUSTIC PERFORMANCES FOR URBAN ENVIRONMENT  

      • Excellent sound-proof isolation up to: Rw (C;Ctr) = 45 dB of acoustic isolation - Double glazing 50 mm: 88.2 Si / 20 / 66.2 Si  

      PERFORMANCES  

      Available with or without thermal break

      • Thermal:
      – Uw up to 0.85 W/m²K (Ug = 0.5 W/m²K ), triple glazing, TLw = 0.63; Sw = 0.51, 1 leaf + fixed, (W x H) 2300 x 2180 mm

      • Tightness:
      – Air permeability: Class A4

      Micro-ventilation: Class A1
      – Water-tightness E1200
      – Wind pressure resistance: Class 5*
      Service pressure 3000 Pa
      Security pressure 4500 Pa
      • Burglar resistance features: Level RC2* and PAS24* (* Available early 2021)  

      SOFTWARE  

      • Available in TechDesign, Tech3D and TechAcoustic.  

      SUSTAINABILITY  

      • Profiles in Hydro CIRCAL®: prime quality aluminium made with a minimum of 75% recycled end-of-life aluminium (postconsumer scrap). CO2 footprint of 2.3 kg of CO2 per kilo of aluminium. EPD on demand

    Technical specification
    • Unique ref.Tigal-pull-and-slide
    • Product familyWindows & Doors
    • Product groupWindows
    • TypeObject (single object)
    • Date of publishing2020-12-11
    • Edition number1
    • Height (mm)2700
    • Width (mm)4000
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Weight Net (Kg)300
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716

    Region availability

    Asia Africa Europe
    Armenia
    Algeria
    France
    Azerbaijan
    Angola
    Ireland
    Bahrain
    Benin
    Portugal
    Bangladesh
    Botswana
    Spain
    Bhutan
    Burkina Faso
    Switzerland
    British Indian Ocean Territory
    Burundi
    United Kingdom
    Brunei
    Cameroon
    Cambodia
    Cape Verde
    China
    Central African Republic
    Christmas Island
    Chad
    Cocos (Keeling) Islands
    Comoros
    Georgia
    Côte d'Ivoire
    Hong Kong
    Democratic Republic of the Congo
    India
    Djibouti
    Indonesia
    Egypt
    Iran
    Equatorial Guinea
    Iraq
    Eritrea
    Israel
    Eswatini
    Japan
    Ethiopia
    Jordan
    Gabon
    Kuwait
    Ghana
    Laos
    Guinea
    Lebanon
    Guinea-Bissau
    Macau
    Kenya
    Malaysia
    Lesotho
    Maldives
    Liberia
    Mongolia
    Libya
    Myanmar (Burma)
    Madagascar
    Nepal
    Malawi
    North Korea
    Mali
    Oman
    Mauritania
    Pakistan
    Mauritius
    Palestine
    Mayotte
    Philippines
    Morocco
    Qatar
    Mozambique
    Saudi Arabia
    Namibia
    Singapore
    Niger
    South Korea
    Nigeria
    Sri Lanka
    Republic of the Congo
    Syria
    Reunion
    Taiwan
    Rwanda
    Thailand
    Saint Helena
    Türkiye
    São Tomé and Príncipe
    United Arab Emirates
    Senegal
    Vietnam
    Seychelles
    Yemen
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe