Publish your products
Décor+ by Elfa Closet - Adjustable Solid or Ventilated w/ Wood Trim Long Hang and Double Hang
Décor+ by Elfa Closet - Adjustable Solid or Ventilated w/ Wood Trim Long Hang and Double Hang

    Décor+ by Elfa Closet - Adjustable Solid or Ventilated w/ Wood Trim Long Hang and Double Hang

    Design Criteria

    This Decor+ by Elfa closet features adjustable closet rods and shelves for both long hang and double hang. 

    Shelves are available in either solid birch wood or a ventilated shelf with wood trim.

    Overview

    Decor+ by Elfa is a premium, modular wall-mounted closet and storage system that combines strength, flexibility, and timeless design. Built on a durable steel framework with solid birch wood finishes, it provides a high-end, customizable solution for residential and commercial interiors. Ideal for closets, dressing rooms, home offices, and flexible living spaces, Decor+ delivers a seamless blend of form and function for modern design projects.

    Features & Benefits

    Decor+ by Elfa offers a perfect balance of durability and design refinement. Its steel wall-hung frame provides robust load capacity and easy reconfiguration, while the solid birch drawer fronts and trim elevate the aesthetic with a warm, furniture-quality look. Soft-close, full-extension drawers ensure smooth operation and accessibility.

    Optional integrated LED lighting enhances both visibility and ambiance, transforming functional storage into a design statement. A wide selection of shelves, drawers, hanging rods, and accessories are available in multiple sizes and finishes, allowing for completely tailored layouts that can evolve as needs change. Decorative back panels and fascia options complete the high-end appearance.

    Get in contact with The Container Store

    Technical specification
    • Unique ref.Decor-Elfa-LH-DH
    • Product familyShelving, Closet, Storage Systems
    • Product groupHanging Configurations, Closet
    • TypeObject (single object)
    • Date of publishing2025-12-15
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 DescriptionShelf and racking units
    • CSI MasterFormat 2014 Code10 56 17
    • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
    • OmniClass Number23-21 15 27
    • OmniClass TitleClothing Shelving Units

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit