We are using cookies to provide our services

By using our services you agree to our use of cookies

BlazeMaster® - Metric - CPVC Pipe and Fittings for Commercial Fire Sprinkler Systems, 19mm - 76mm IPS SDR 13.5

Unique ref.: blazemaster-metric
Brand: The Lubrizol Corporation
Product family: Fire-Suppression Sprinkler Systems
Product group: BlazeMaster® CPVC Pipe and Fittings
Date of publishing: 2018-09-14
Edition number: 1
Type: Object (single object)
Download (7)
When you have a demanding high-rise or other commercial application that needs an ideal fire protection system, look to BlazeMaster® pipe and fittings. Made from chlorinated polyvinyl chloride (CPVC), BlazeMaster® systems provide superior flame and smoke properties and are installed using a fast, easy and highly reliable solvent cement joining system.

Why Choose BlazeMaster Pipe and Fittings
  • Approved for high-rise and Light Hazard commercial and institutional applications
  • Easy to install and/or retrofit with no welding or noisy threading machines
  • Can attach directly to ceiling or wall compared to steel which must hang down from the ceiling
  • Requires less vertical space than steel which can allow for more floors in high-rise project
  • Start or stop anywhere on a job because the pipe is not screwed into fittings like metallic pipe
  • Huge Cost savings potential versus traditional, metallic installations
  • Hazen-Williams C Factor of 150 often allows for pipe downsizing
  • Rated for continuous service of 175psi at 150°F (1210kPa / 12 bar at 65° C)
  • Minimum 50-year service life (with a safety factor of 2)
  • Higher cell classification of 23547 – certified by NSF International according to the specifications of ASTM D1784 – delivers a 14% greater tensile strength than standard CPVC fire sprinkler pipes of cell class 23447
  • Three times more impact strength for fittings with a higher cell classification of 24447 compared to standard CPVC fittings that only meet cell class 23447
  • Made with the industry’s only fully pressure-rated CPVC compounds that achieve a higher Hydrostatic Design Basis (HDB) at elevated temperatures compared to other CPVC fire protection systems; above the industry standards, pipes meet an HDB of 1250 psi at 180° F and fittings meet HDB of 1000 psi at 180° F
  • Easier coordination and less conflict when working with other trades

BlazeMaster pipe and fittings also offer corrosion resistance (including resistance to Microbiologically Influenced Corrosion/MIC), superior hydraulics, high heat tolerances and superior flame and smoke characteristics. With these credentials it’s no wonder why BlazeMaster fire sprinkler systems have more listings and approvals and can be used in more applications than any other non-metallic sprinkler systems.


Material main: CPVC
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pipes
CSI MasterFormat 2014 Code: 22 11 00
CSI MasterFormat 2014 Title: Facility Water Distribution
OmniClass Number: 23-29 33 00
OmniClass Title: Fire Suppression System Components
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Material CPVC
Nominal Size 19 mm — 76 mm

All BIM objects are real products from real manufacturers confirmed and approved