We are using cookies to provide our services

By using our services you agree to our use of cookies

;

PIPE PPR NIRON

Unique ref.: pprnirontuberia
Brand: Italsan
Product family: Polipropileno PPR Niron
Product group: NIRON
Date of publishing: 2014-02-03
Edition number: 1
Type: Showcase (model)
Download (5)
NIRON is a complete polypropylene pipe and fitting system for the distribution of hot and cold water. NIRON offers a great quality and reliability that guarantees a long lifetime use and energy savings in water distribution piping systems, plumbing and hydronic systems.
The lightness of the material makes easier to assemble. The installation time is reduced in 30 to 50% in comparison with conventional metal pipes
The different pipes range of the Niron are listed below:
  • NIRON SINGLE WALL: 25 years using this kind of polypropylene pipe offers a reliable guarantee for
  • hot and cold water in plumbing and air conditioning systems.
  • NIRON COMPOSITE: This kind is reinforced with an inner layer of fiber glass mixed with Polypropylene that provides a reduced lineal thermal expansion coefficient in comparison with the Single Wall models.
  • NIRON CLIMA: This system is specifically designed for hydronic systems with FAN COILS units. This model can also be used in other applications thanks to the potable certification according to RD140/2003.
  • OTHER MODELS: Niron Purple, for recycled water; Niron OB, with an oxygen barrier; Niron Dark, with UV protection for outdoor installations.

The main benefits are the following:
  • Low thermal conductivity and low condensation.
  • Absence of corrosion.
  • Minimum inner surface suroughness.
  • High chemical resistance.
  • Graze resistance.
  • Ice resistance.
  • Non electric conductive.
  • Reduced noise propagation.


Material main: Polypropylene
Material secondary: Polypropylene
Designed in: Spain
Manufactured in: Italy

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: L73121
Uniclass 1.4 Description: Pipes and fittings
Uniclass 2.0 Code: PR-62-64
Uniclass 2.0 Description: Pipe Fittings
NBS Reference Code: 62
NBS Reference Description: Pipes, Tubesand Fittings
OmniClass Number: 23-27 39 00
OmniClass Title: Piping

All BIM objects are real products from real manufacturers confirmed and approved