Publish your products
Natural Barrel Sauna - Small
Natural Barrel Sauna - Small
Natural Barrel Sauna - Small
Natural Barrel Sauna - Small
Natural Barrel Sauna - Small
    Thermory

    Natural Barrel Sauna - Small

    4.8 out of 5 stars4.8(9 reviews)

    Everything you need to build your very own Thermory Barrel Sauna is right there in front of you. If it looks like a lot, it is. If it seems too complicated to assemble, it isn’t.

    These instructions are specifically written to guide you through each step with ease. And if you need additional encouragement, you can scan the code on the back of this guide to see how it’s done.

    The Thermory Cozy Barrel Sauna is designed for up to four people. That’s plenty of room for you and the friends helping you put this together. But if you want to enjoy the first steam all by yourself, we understand.

    Specification
    • BARREL SAUNA NO. 50

      • Total Length: 7.33'
      • Inside Diameter: 6.06'
      • Wall / Board Thickness: 1.57”
      • Outside Diameter: 6.29'
      • Window: 5.83' x 3'
      • Bench Length: 6.38'
      • Bench Width: 1.63'
      • Porch: Not included
      • Volume: 199.5 CU. FT.
      • Rain Jacket: Included

      BARREL SAUNA NO. 51

      • Total Length: 7.33'
      • Inside Diameter: 6.06'
      • Wall / Board Thickness: 1.57”
      • Outside Diameter: 6.29'
      • Window: Not included
      • Bench Length: 6.38'
      • Bench Width: 1.63'
      • Porch: Not included
      • Volume: 199.5 CU. FT.
      • Rain Jacket: Included

      BARREL SAUNA NO. 52

      • Total Length: 5.9'
      • Inside Diameter: 6.06'
      • Wall / Board Thickness: 1.57”
      • Outside Diameter: 6.29'
      • Window: 5.83' x 3'
      • Bench Length: 4.95'
      • Bench Width: 1.63'
      • Porch: Not included
      • Volume: 154.3 CU. FT.
      • Rain Jacket: Included

      BARREL SAUNA NO. 53

      • Total Length: 5.9'
      • Inside Diameter: 6.06'
      • Wall / Board Thickness: 1.57”
      • Outside Diameter: 6.29'
      • Window: Not included
      • Bench Length: 4.95'
      • Bench Width: 1.63'
      • Porch: Not included
      • Volume: 154.3 CU. FT.
      • Rain Jacket: Included

      BARREL SAUNA NO. 54

      • Total Length: 4.88'
      • Inside Diameter: 6.06'
      • Wall / Board Thickness: 1.57”
      • Outside Diameter: 6.29'
      • Window: 5.83' x 3'
      • Bench Length: 3.94'
      • Bench Width: 1.63'
      • Porch: Not included
      • Volume: 124.3 CU. FT.
      • Rain Jacket: Included

      BARREL SAUNA NO. 55

      • Total Length: 4.88'
      • Inside Diameter: 6.06'
      • Wall / Board Thickness: 1.57”
      • Outside Diameter: 6.29'
      • Window: Not included
      • Bench Length: 3.94'
      • Bench Width: 1.63'
      • Porch: Not included
      • Volume: 124.3 CU. FT.
      • Rain Jacket: Included
    Technical specification
    • Unique ref.cozy-barrel-sauna
    • Product familySaunas
    • Product groupBarrel Saunas
    • TypeObject (single object)
    • Date of publishing2022-06-01
    • Edition number1
    Related
    • Material mainSpruce
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySports & Recreation - Saunas and Steam Rooms
    • Uniclass 2015 CodeSs_40_15_75_76
    • Uniclass 2015 DescriptionSauna package systems
    • CSI MasterFormat 2014 Code13 24 16
    • CSI MasterFormat 2014 TitleSaunas
    • OmniClass Number23-19 31 15 17
    • OmniClass TitleSaunas

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States