The finish created by our VIRE panelling will vary throughout the day depending on the light and angle. Thanks to the undulating finish, the panelling will also soften the acoustics in your home. Created in collaboration with celebrated Finnish designer Ristomatti Ratia, The VIRE panelling will add an elegant and stylish feature to your home. With a flawless, nail-free finish, the VIRE panelling is available in natural sand, black and delicate white. The black color of the VIRE panel is suitable for saunas. The white panelling also lends itself for use as wetroom ceiling cladding provided that you have mechanical ventilation installed. Note that VIRE panels are unique and you may find some variation in the colour between batches, especially in translucent tones. The panels will also darken over time as the heartwood matures. This is a naturally occuring process and an inherent feature of this material. You can also choose from an ash and birch, which are suitable fot wet areas and sauna. In the ash panelling color variation may be particularly strong.
Region availability
| Europe | Asia | Africa | South America | Oceania |
|---|---|---|---|---|
Åland Islands | Afghanistan | Algeria | Argentina | American Samoa |
Albania | Armenia | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Benin | Brazil | Cook Islands |
Austria | Bahrain | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Djibouti | Venezuela | Norfolk Island |
Finland | India | Egypt | Northern Mariana Islands | |
France | Indonesia | Equatorial Guinea | Palau | |
Germany | Iran | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Eswatini | Pitcairn Islands | |
Greece | Israel | Ethiopia | Samoa | |
Guernsey | Japan | Gabon | Solomon Islands | |
Hungary | Jordan | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Guinea | Tokelau | |
Ireland | Kuwait | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Kenya | Tuvalu | |
Italy | Laos | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Liberia | Vanuatu | |
Latvia | Macau | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Madagascar | ||
Lithuania | Maldives | Malawi | ||
Luxembourg | Mongolia | Mali | ||
Malta | Myanmar (Burma) | Mauritania | ||
Moldova | Nepal | Mauritius | ||
Monaco | North Korea | Mayotte | ||
Montenegro | Oman | Morocco | ||
Netherlands | Pakistan | Mozambique | ||
North Macedonia | Palestine | Namibia | ||
Norway | Philippines | Niger | ||
Poland | Qatar | Nigeria | ||
Portugal | Saudi Arabia | Republic of the Congo | ||
Romania | Singapore | Reunion | ||
Russia | South Korea | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | ||
Serbia | Syria | São Tomé and Príncipe | ||
Slovakia | Taiwan | Senegal | ||
Slovenia | Tajikistan | Seychelles | ||
Spain | Thailand | Sierra Leone | ||
Svalbard and Jan Mayen | Türkiye | Somalia | ||
Sweden | Turkmenistan | South Africa | ||
Switzerland | United Arab Emirates | South Sudan | ||
Ukraine | Uzbekistan | Sudan | ||
United Kingdom | Vietnam | Tanzania | ||
Vatican City | Yemen | The Gambia | ||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |