Publish your products
Porcelain Pavers - Travertine Series™
Porcelain Pavers - Travertine Series™
Porcelain Pavers - Travertine Series™
Porcelain Pavers - Travertine Series™
Porcelain Pavers - Travertine Series™
Porcelain Pavers - Travertine Series™

    Porcelain Pavers - Travertine Series™

    Travertine Effect

    Whilst natural stone pavers have traditionally been used in such projects, porcelain pavers have a significant number of advantages over natural stone. Porcelain pavers have a water absorption of less than 0.1%, not only it is exceptionally stain resistant, but water cannot penetrate, so it avoids issues of freeze thaw cracking which can be a problem in certain climatic zones with natural stone paving.


    Because porcelain is manufactured at an extremely high temperature and is very dense, porcelain slabs of ¾” thickness have sufficient strength to be used with pedestal support systems for building exterior elevated decks and roof decks, not only for residential applications, but also for high pedestrian traffic commercial applications.

    Specification
    • Standard Sizes:
      24”x 24″
      Thickness: 3/4″
      Weight: 9 lbs per sq.ft;

      Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal, porcelain tile, porcelain tiles, outdoor pavers, outdoor tiles, paver stone, paver stones, porcelain tile, porcelain tiles

    Technical specification
    • Unique ref.tile-tech-porcelain-pavers-travertine-series
    • Product familyPorcelain Roof Pavers
    • Product groupTravertine Series
    • TypeObject (single object)
    • Date of publishing2020-06-22
    • Edition number1
    • Height (mm)23.4
    • Width (mm)23.4
    • Depth (mm)0.75
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • Uniclass 2015 CodePr_25_93_60_09
    • Uniclass 2015 DescriptionClay pavers
    • CSI MasterFormat 2014 Code07 76 00
    • CSI MasterFormat 2014 TitleRoof Pavers
    • OmniClass Number23-13 41 19 11
    • OmniClass TitleRoof Pavers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit