Publish your products
Porcelain Pavers - Rustica Series™
Porcelain Pavers - Rustica Series™
Porcelain Pavers - Rustica Series™
Porcelain Pavers - Rustica Series™
Porcelain Pavers - Rustica Series™
Porcelain Pavers - Rustica Series™
Porcelain Pavers - Rustica Series™
Porcelain Pavers - Rustica Series™
Porcelain Pavers - Rustica Series™
Porcelain Pavers - Rustica Series™

    Porcelain Pavers - Rustica Series™

    Rustic-Wood Effect

    Tile Tech’s range of porcelain pavers features not only simulated timber plank finishes but also a unique range of simulated weathered wood finishes which replicates the appearance and features of natural reclaimed wood but without the disadvantages of fading, twisting, warping, decay, and poor fire resistance inherent in natural wood.

    These versatile porcelain pavers can be easily used to resurface existing concrete areas by simply laying them directly over the existing concrete using short support pedestals at corner of each paver to compensate for uneven sub-surface conditions. Alternatively the pavers can be laid on a bed of either compacted sand or compacted gravel.

    Reclaimed-Wood Effect

    Porce-Rustica™ series porcelain pavers provide a high-tech alternative to reclaimed natural wood resulting in a skillful coupling of porcelain tile technology with the timeless elegance and beauty of reclaimed wood, creating a durable, fade resistant paving material with a unique rustic wood grain finish. The pattern of the wood grain differs in every tile, just like random pieces of natural reclaimed wood.

    This versatile material can be installed in a sand-set, thin-set cement-set or pedestal-set application and will transform any space, commercial or residential, right before your eyes!

    Weathered-Wood Effect

    Tile Tech’s range of porcelain pavers are particular usefull for exterior raised decking when used in conjunction with our Hybrid Adjustable Pedestal System, for constructing a durable, attractive deck surface over existing utilities or to create perfectly level rooftop decks.

    Due to their light weight characteristics, porcelain pavers are much easier to transport and install, especially in high-rise building applications where they can be easily transported in service elevators. And because of their fire resistance, they can be an ideal alternative to natural wood decking in areas where local fire regulations will not permit the use of wood as a decking material for rooftops. And being essentially maintenance-free, the pavers will maintain their attractive appearance year after year, even in high traffic applications.

    Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Specification
    • Standard Sizes: 24”x 24″
      Thickness: 3/4″
      Weight: 9 lbs per sq.ft;

      Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal, porcelain tile, porcelain tiles, outdoor pavers, outdoor tiles, paver stone, paver stones, porcelain tile, porcelain tiles

    Technical specification
    • Unique ref.tile-tech-porcelain-porce-rustica
    • Product familyPorcelain Roof Pavers
    • Product groupWood Rustic Series
    • TypeObject (single object)
    • Date of publishing2018-08-21
    • Edition number1
    • Height (inches)23.4
    • Width (inches)23.4
    • Depth (inches)0.75
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)9
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • Uniclass 2015 CodePr_25_93_60_09
    • Uniclass 2015 DescriptionClay pavers
    • CSI MasterFormat 2014 Code07 76 00
    • CSI MasterFormat 2014 TitleRoof Pavers
    • OmniClass Number23-13 41 19 11
    • OmniClass TitleRoof Pavers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit