Publish your products
TimberTech® Terrain Collection® Decking
TimberTech® Terrain Collection® Decking
TimberTech® Terrain Collection® Decking
TimberTech® Terrain Collection® Decking
TimberTech® Terrain Collection® Decking
TimberTech® Terrain Collection® Decking
    TimberTech

    TimberTech® Terrain Collection® Decking

    Discover the simple beauty of the Terrain Collection with its rugged cathedral grain and subtle color blending that gives them an authentic wood look and a rustic feel. Designed with a rugged cathedral grain pattern and subtle color blending, these boards resemble authentic farmhouse wood. Plus, with their impressive durability and industry-leading warranties, you can be sure your deck will last for decades to come — practically no maintenance required.

    Get in contact with TimberTech

    Specification
    • DURABLE

      Made of a mix of high-performance and recycled polymers and reclaimed wood fibers, our Composite Decking is made to last and won’t splinter, crack, warp, or peel.

      LOW MAINTENANCE

      Forget sanding, staining, or sealing your deck ever again. An occasional scrub and rinse are all that’s needed.

      FADE & STAIN-RESISTANT

      Enjoy a richly hued, unblemished deck for decades with protective capping that resists UV rays and staining.

      MOISTURE RESISTANT

      With a protective polymer cap with no wood fibers, our boards are protected from moisture damage like mold, mildew, and rot.

      PROTECTIVE WARRANTIES

      Rest easy knowing your investment is protected by Limited Product and Fade & Stain Warranties that range from 25 to 30 years

      SUSTAINABLE

      Made in the USA from approximately 85% recycled material including plastic bags, milk jugs, and other discarded plastics for an eco-friendly

      Keywords: Capped Polymer Decking, PVC Decking, Composite Decking, outdoor decking, outdoor deck, decking, pvc deck, patio deck, composite decking, backyard deck

    Technical specification
    • Unique ref.timbertech-terrain-collection
    • Product familyDecking
    • Product groupComposite
    • TypeObject (single object)
    • Date of publishing2023-08-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit