Publish your products
Standard Duct (indoor unit) RAV-RM 110 140 160 1BTP-E
TOSHIBA

Standard Duct (indoor unit) RAV-RM 110 140 160 1BTP-E

The duct units guarantee optimal temperature condition in the place.
This is the ideal solution for these place where is required the lowest noise levels during operating and where there's not possibile to install a split, like banks and hotels.
Thank to high static pressure and height of 275 mm, thay could be installed everywhere.
They could be connected to flexible channels with optional flanges for an optimal air distribution.

Specification
  • Technical details: 

    - Avaible sizes: 56, 80, 110, 140, 160 (from 5,0 to 14,0 kW) 

    - SEER to 7,50 

    - SCOP to 4,81 

    - Heating range to -27°C (with Super Digital Inverter R32)  

    - Cooling range -15°C to +52°C (with Super Digital Inverter R32)  

    - Drain pump integrated on the unit

    To be used with Toshiba Super Digital Inverter e Digital Inverter

Technical specification
  • Unique ref.canalizzabile-standard-110-140-160-rm-btp
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (mm)275
  • Width (mm)1400
  • Depth (mm)750
Related
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit