We are using cookies to provide our services

By using our services you agree to our use of cookies

Standard Duct (indoor unit) MMD-AP 024 027 030 6BHP1-E

Unique ref.: canalizzabile-standard-vrf-024-030
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Date of publishing: 2019-04-15
Edition number: 1
Type: Object (single object)
Download (1)

INDOOR UNIT DUCTED WITH MEDIUM HEAD FOR INSTALLATION IN FALSE CEILING, FOR VRF SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE R-410A
Multi-row direct expansion coil with aluminium finned copper tubes.
N° 2 refrigerant fluid filters on liquid and gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
Fan with single-phase three-speed induction motor and low absorption with electrical protection by means of thermal switch.
Possibility to adjust in 7 steps the static pressure of the fan.
Washable and regenerative synthetic fibre filter.
Condensate drain pump already included in the machine: head 850 mm
Pre-cut hole for fresh air inlet.
In the event of a power failure of the machine, the system will continue to operate 
and indicates the error.

Technical features:
- Available sizes: 0.8, 1, 1.25, 1.7, 2, 2.5, 3, 3.2, 4, 5, 6 HP (from 2.2 to 16,0 kW)
- Compact design: height only 275 mm
- Low sound level
- Equipped with drain pump
- A vary large filter selection could be used
- Inlet for outside air


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
OmniClass Number: 23-33 39 11
OmniClass Title: Air Conditioners
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 750
Height 275
Weight 30
Width 1000

All BIM objects are real products from real manufacturers confirmed and approved