Publish your products
Standard Cassette (indoor unit) RAV-RM 56 80 1UTP-E
TOSHIBA

Standard Cassette (indoor unit) RAV-RM 56 80 1UTP-E

This standard cassette integrates itself in any architectural style. This unit garantees an uniform air distribution in the room and great comfort experience, thank to its grid, designed with most innovative fluid-dynamic technologies. It's a perfect solution for commercial applications. The wind direction and swing operation can be set individually by each louver, which can be set into memory for future use.
Specification
  • Technical details:
    - Avaible sizes: 56, 80, 110, 140 (from 5,0 to 12,5)
    - SEER to 8,80
    - SCOP to 5,22
    - 3 various swing types available
    - Easy maintenace thanks to removable panel

    To be used with Toshiba Super Digital Inverter e Digital Inverter

    Energy label up to A+++/A+++ (size 80 with Super Digital Inverter)

    Panel: RBC-U31PGP(W) - dimensions: 30 x 950 x 950 mm - weight: 4,2 kg

Technical specification
  • Unique ref.cassetta-standard-56-80-rm-utp
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (mm)256
  • Width (mm)840
  • Depth (mm)840
Related
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit