Publish your products
LC canalizzabile 90 idu
TOSHIBA

LC canalizzabile 90 idu

RAV-RM for applications with Super Digital Inverter and Digital Inverter in R32 and R410 The 4-way cistern, flexible in the installation, fits discreetly into any type of furniture. Thanks to the new panel for ceiling installations, the cassette unit guarantees uniform air distribution and absolute comfort. It is ideal for any type of business. Discover the BIM object: Standard Cassette 90x90 3HP and 3HP; Standard box 90x90 4HP and 5HP RAV-RM for applications with Super Digital Inverter and Digital Inverter in R32 and R410 The 4-way cistern, flexible in the installation, fits discreetly into any type of furniture. Thanks to the new panel for ceiling installations, the cassette unit guarantees uniform air distribution and absolute comfort. It is ideal for any type of business. Discover the BIM object: Standard Cassette 90x90 3HP and 3HP; Standard box 90x90 4HP and 5HP
Specification
  • Main features Compatible with Super Digital Inverter and Digital Inverter R32 Compatible with Super Digital Inverter and Digital Inverter R410 Deflector geometry for greater flow amplitude. Individual setting of the position of the deflector: plus 3 orientations of the flaps for a standard air distribution, towards the diagonally opposite corners, uniform throughout the room. Light unit, simple and quick to install. Easy maintenance, thanks to the self-cleaning and anti-mold function of the drain plug coated with silver ions. Automatic mode: synchronous movement, in phase and wave opposition, for personalized and total comfort of the environment.
Technical specification
  • Unique ref.LC_canalizzabile_90_idu
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2020-06-30
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit