Publish your products
Multisplit U2 R32 (outdoor unit) RAS-3M18U2AVG-E
TOSHIBA

Multisplit U2 R32 (outdoor unit) RAS-3M18U2AVG-E

4.8 out of 5 stars4.8(6 reviews)

The outdoor units for multisplit system have a class A++ efficiency in both hot and cold, with high SEER and SCOP values: up to 6.90 and up to 4.60 (for size 2M18).

Thanks to the wide operating range, these units are ideal for heating and cooling your home throughout the year: from -20°C (-15°C for sizes 3M26, 4M27 and 5M34) in heating to +46°C in cooling.

The U2 series is a complete range, suitable to meet any need for space, large or small, complete with all the components to determine the correct sizing to offer an optimal service. An example above all: the small dualsplit with a nominal capacity of 3.3kW in cold and 4.0kW in cold. This unit is designed for those who have to heat and cool small rooms, but at the same time are able to deliver the necessary heat output.

The outdoor units can be connected by 2, 3, 4 or 5 indoor units. The range of indoor units has been designed to meet the different aesthetic needs of customers, from classic wall and floor systems to cassettes and ducts, the ideal solution for those environments with particular architectural features.

Specification
  • Technical features:

    - Avaible sizes: 2M10, 2M14, 2M18, 3M18, 3M26, 4M27, 5M34 (from 3,0 to 10,0 kW)

    - Heating range to -20°C

    - Cooling range to -10°C

    - 6 LEDs allow to detect system operating status

    - Max pipe length to 80 m

    Gas R32 with low GWP

    Indoor units:

    - Super Daiseikai 9 (RAS-M_PKVPG-E)

    - Shorai (RAS-M_PKVSG-E e RAS-B_PKVSG-E)

    - Mirai (RAS-B_BKVG-E(1))

    - Console (RAS-B_U2FVG-E1)

    - Cassette for multisplit residential system (RAS-M_U2MUVG-E)

    - Ducted for multisplit residential system (RAS-M_U2DVG-E)

Technical specification
  • Unique ref.multi-U2-UE-3M18
  • Product familyHVAC - Residential: air to air
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2019-12-30
  • Edition number1
  • Height (mm)630
  • Width (mm)800
  • Depth (mm)300
Related
  • Weight Net (Kg)46
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit