Publish your products
Multisplit R32 (Outdoor unit) RAS-3M26U2AVG-E
TOSHIBA

Multisplit R32 (Outdoor unit) RAS-3M26U2AVG-E

The Multisplit R32 outdoor unit is equipped with DC Hybrid Inverter technology. The Twin-Rotary compressor ensures the efficiency of the unit and a wide field of velcoità. The fan ensures high operating efficicneza while reducing the consumption of the electric motor. Excellent partial load management. Wide operating spectrum: -10 ºC to +46 ºC in cooling and -20 ºC to +24 ºC in heating. SEER up to 6.9. Scop up to 4.6. 7 sizes available: from 3.3 kW to 10 kW in cooling and from 4 kW to 12 kW in heating. Compatible with 8 different families of indoor units. Air conditioning of at least 2 rooms up to a maximum of 5 rooms.
Technical specification
  • Unique ref.Multisplit-r32-ras-26
  • Product familyHVAC - Residential: air to air
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)890
  • Width (mm)900
  • Depth (mm)320
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)72
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit