Publish your products
Super Digital Inverter R32 (outdoor unit - single phase) RAV-GP801AT-E
TOSHIBA

Super Digital Inverter R32 (outdoor unit - single phase) RAV-GP801AT-E

With its high energy efficency, Super Digital Inverter is the perfect outdoor unit for commercial applications (e.i. shop, restaurant…). Compressors could work at very low speed keeping great energy performance at low heat load. Super Digital Inverter operates with very large heating and cooling range. It's also avaible with a special coat protection to improve corrosion resistance.
Specification
  • Technical details: 

    - Avaible sizes: 56, 80, 110, 140 (from 3,6 to 12,5 kW) - 2HP, 3HP, 4HP and 5HP 

    - Cooling range to -15°C 

    - Heating range to -27°C 

    - Eco-driving Twin Rotary Compressor 

    - Max pipe length to 75 m 

    - With low GWP gas R32 

    System combination:

    - Smart Cassette 4way 90x90 (56, 80, 110, 140)

    - Compact cassette 4way 60x60 (56)

    - Standard cassette 4way 90x90 (56, 80, 110, 140)

    - Slim Duct (56)

    - Standard Duct (56, 80, 110, 140)

    - Hi-wall (56, 80, 110)

    - Ceiling (56, 80, 110, 140)

Technical specification
  • Unique ref.SDI-R32-80
  • Product familyHVAC - Light Commercial
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)1050
  • Width (mm)1010
  • Depth (mm)370
Related
  • Weight Net (Kg)74
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit