Publish your products
Aluminum Horizontal Sliding Transaction Window

Aluminum Horizontal Sliding Transaction Window

Aluminum Horizontal Sliding Transaction Windows

These windows consist of fixed and sliding transparent bullet-resisting glazing, aluminum framework, hardware, and fasteners. The sliding panel allows for easy access to packages and communication with customers, especially in low-threat environments.

  • Constructed using 1/8" thick aluminum tube and U-channel to support glass ballistic glazing
  • Frame itself is not UL rated, but ballistic fiberglass rated UL Level 1, 2, and 3 can be inserted within the frames for added bullet resistance
  • Compatible with stainless steel or plastic laminate countertops
  • Available in fixed and sliding formats, including a 4-sided frame version
  • Can be used as a standalone unit or as a system of connected transaction windows

OPTIONS

  • Intended for interior use; exterior horizontal windows also available
  • Finish options: Clear, Dark Bronze, or custom paint/anodizing
  • No minimum size; maximum size depends on glazing sheet availability for required protection level
  • Maximum glazing thickness: 1 3/8"
  • Glazing types: Polycarbonate and Acrylic only
    • For GCP glazing, see Aluminum GCP Horizontal Sliding Window
  • Voice port options: Hole & backer, metallic, and electronic

RATINGS

  • UL Levels 1–3 & 6 available on all glazing
  • UL Levels 1–3 fiberglass inserts available for framing

STANDARDS

  • UL 752: Standard for Bullet Resistant Equipment
  • ASTM B209/B209M: Specification for Aluminum and Aluminum Alloy Sheet and Plate
  • ASTM A666: Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar (for counter and trays only)
Specification

    Technical specification
    • Unique ref.aluminum-horizontal-sliding-transaction-window
    • Product familyBullet Resistant Transaction Windows
    • Product groupHorizontal Bullet Resistant Transaction Window
    • TypeObject (single object)
    • Date of publishing2025-11-06
    • Edition number1
    Classification
    • BIMobject CategoryWindows - Ticket Windows

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States