Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Universal Height - WASHLET+ Connection - New
The modern look of the 2pc, Universal Height Aquia IV toilet, features our renowned DYNAMAX TORNADO FLUSH® technology in an ultra-high efficient 1.28/0.9 GPF. This toilet features our CEFIONTECT® ceramic glaze which prevents debris and mold from sticking to ceramic surfaces.
Specification
Specially designed to accommodate WASHLET®+
DYNAMAX TORNADO FLUSH® utilizes 360° cleaning power to reach every part of the bowl
CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces
Universal Height
Completely skirted design for a sleek and understated look that’s easier to clean
Non-clog 2.5" trapway with clear glaze coating
Quiet Flush
Elongated front bowl and tank set with SoftClose Seat
Dual Flush operation
Chrome push-button included
12" Rough-in (optional 10" & 14" rough-in)
Aquia IV, 1G, Ultra High Efficiency, WaterSense, Universal Height
residential
#01, #03, #11, #12, #51
Cotton, Bone, Colonial White, Sedona Beige, Ebony
Aquia IV, 1G, Ultra High Efficiency, WaterSense, Universal Height