Publish your products
Aquia® IV One-Piece Toilet - 1.28 GPF & 0.8 GPF, Elongated Bowl - WASHLET+ Connection

Aquia® IV One-Piece Toilet - 1.28 GPF & 0.8 GPF, Elongated Bowl - WASHLET+ Connection

3.9 out of 5 stars3.9(8 reviews)

The modern look of the one-piece universal height Aquia IV toilet, features our renowned DynaMax™ Tornado Flush® technology in an high efficient 1.28/0.8 gpf. This toilet features our CeFiONtect® ceramic glaze which prevents debris and mold from sticking to ceramic surfaces.

FEATURES:

  • Specially designed to accommodate a WASHLET+
  • 27-19/16" L x 15-1/4" W x 28-1/8" H
  • DynaMax™ Tornado Flush® system
  • CeFiONtect® ceramic glaze prevents debris and mold for sticking to ceramic surfaces
  • Skirted Design
  • Non-clog 2.5" trapway with clear glaze coating
  • Quiet Flush
  • Elongated front bowl and tank set with SoftClose Seat
  • Dual Flush operation
  • Chrome push-button
  • 12" Rough-in (optional 10" & 14" rough-in)
  • Universal Height

Technical specification
  • Unique ref.toto-ms646124cemfg
  • Product familySanitary
  • Product groupWater Operated Water Closets
  • TypeObject (single object)
  • Date of publishing2022-07-19
  • Edition number1
Related
  • Material mainCeramics
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationFlow Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit