Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/983dfd00-8e1e-45cc-9704-a7839e93c5a2
Home
Categories
Sanitary
Toilets
Aimes® One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection
Available in United States
TOTO USA Inc
Follow
Aimes® One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection
With a modern, bold design, this toilet features our Tornado flushing system which combines gravity with centrifugal force for a highly efficient flush. CEFIONTECT technology (see Smartfact below) is also featured. Easy to install. Universal Height.
Download
Specification
Specification
Specially designed to accommodate WASHLET®+
CEFIONTECT® ceramic glaze
Tornado Flushing System
Computer Designed, Fully Glazed Trapway
Elongated Bowl with SoftClose Seat
Skirted Design
Chrome Trip Lever included
Universal Height
ADA Compliant (See Spec Sheet details)
12" Rough-In (10" or 14" optional)
One Piece Toilet, Double Cyclone
residential
#01, #03, #11, #12, #51
Cotton, Bone, Colonial White, Sedona Beige, Ebony
One Piece Toilet, Double Cyclone
Technical specification
Technical specification
Unique ref.
MS626124CEFG-aimes-one-piece-toilet-128gpf-elongated-bowl-washlet-connection
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/aimes-one-piece-toilet-128gpf-elongated-bowl-washlet-connection
Classification
Classification
BIMobject Category
Sanitary - Toilets
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Promenade® Pedestal Lavatory 8 in mount
Download
TOTO USA Inc
Drake® WASHLET®+ S5 Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
DRAKE® Two-Piece Toilet, 1.28 GPF, Elongated Bowl
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Redington™ WASHLET®+ One-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Commercial Wall-Mount Lavatory
3.6
(
9
)
Download