Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/859c35f1-2a6d-468c-8a21-09a0ad54833b
Home
Categories
Sanitary
Toilets
Drake® Two-piece Toilet, 1.28 GPF, Elongated Bowl - Universal Height
Available in United States
TOTO USA Inc
Follow
Drake® Two-piece Toilet, 1.28 GPF, Elongated Bowl - Universal Height
This Drake toilet features the quiet advantage of our powerful, water-saving TORNADO FLUSH® technology.
Download
Specification
Specification
TORNADO FLUSH® system
CEFIONTECT® ceramic glaze
Elongated front bowl and tank set with SoftClose® Seat
Universal Height
Chrome plated trip lever included
12" Rough-In less supply
Two Piece Toilet, Elongated, Drake, Regular height
residential
#01
Cotton
Two Piece Toilet, Elongated, Drake, Regular height
Technical specification
Technical specification
Unique ref.
MS776124CEFG-drake-two-piece-128-gpf-elongated-bowl-universal-height-seat-included
Type
Object (single object)
Date of publishing
2022-08-31
Edition number
1
Links
Links
Product url
https://www.totousa.com/drake-two-piece-128-gpf-elongated-bowl-universal-height-seat-included
Classification
Classification
BIMobject Category
Sanitary - Toilets
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Promenade® Pedestal Lavatory 8 in mount
Download
TOTO USA Inc
Drake® WASHLET®+ S5 Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
DRAKE® Two-Piece Toilet, 1.28 GPF, Elongated Bowl
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Redington™ WASHLET®+ One-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Commercial Wall-Mount Lavatory
3.6
(
9
)
Download